16:10:03 GMT+0000 (Coordinated Universal Time)


GE600-HF
Spherical plain bearing
Radial spherical plain bearing, maintenance-free, sliding contact surface: GFK / Durotect CMT, DIN ISO 12240-1, dimension series H, open design
productDetailsPage.tabs.information




common.measureSystem.metric
common.measureSystem.imperial
Main Dimensions & Performance Data
d | 600 mm | Bore diameter bearing |
D | 850 mm | Outside diameter bearing |
B | 425 mm | Width Inner ring |
C | 400 mm | Width Outer ring |
Cr | 22,000,000 N | Basic dynamic load rating, radial |
C0r | 33,500,000 N | Basic static load rating, radial |
≈m | 860 kg | text.product.weight |
Mounting dimensions
r1smin | 2 mm | Edge Spacing |
r2smin | 6 mm | Edge Spacing |
Damin | 719 mm | Housing Connection Diameter |
damax | 645 mm | Connection measurement, inner ring |
Dimensions
dK | 773 mm | Ball diameter |
α | 2 ° | Tilt angle |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0.1 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | -0.1 mm | Bore diameter bearing, lower tolerance |
BUT | -0.5 mm | Width inner ring, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -1.2 mm | Width outer ring, lower tolerance |
Gr | 0,160 - 0,610 mm | Radial Clearance |
Grmax | 0.61 mm | Radial clearance, maximum |
Grmin | 0.16 mm | Radial clearance, minimum |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 75 °C | Operating temperature max. |
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Maintenance | Maintenance free | |
Sealing | Without | Without |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore lining | Without | Without |
Coating | Without | |
Fabric | GFK+PTFE | Glass fibre-reinforced sliding plastic plate with additives of PTFE |
Material | Steel | Steel |
productDetailsPage.characteristics
recentlyViewProducts.title