20:16:06 GMT+0000 (Coordinated Universal Time)


81110-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS
Replaces
811 10 TN, 81110TVPB
Product information


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
T | 14 mm | Height |
Ca | 62,000 N | Basic dynamic load rating, axial |
C0a | 177,000 N | Basic static load rating, axial |
Cua | 17,400 N | Fatigue load limit, axial |
nG | 4,900 1/min | Limiting speed |
nϑr | 1,840 1/min | Reference speed |
D | 70 mm | Outside diameter |
≈m | 142.3 g | Weight |
Mounting dimensions
da min | 68 mm | Minimum diameter shaft shoulder |
Da max | 52 mm | Maximum diameter of housing shoulder |
Dimensions
D1 | 52 mm | Bore diameter housing washer |
d1 | 70 mm | Rip diameter shaft washer |
rmin | 0.6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81110-TV | Axial roller and cage assembly | |
GS81110 | Housing Washer | |
WS81110 | Shaft washer | |
LS5070 | Track Washer |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Characteristics