17:45:18 GMT+0000 (Coordinated Universal Time)


K81107-TV
Axial cyl roller and cage assy -LS
Axial cylindrical roller and cage assembly K811, single direction, suitable for combination with axial bearing washers
Product information


Main Dimensions & Performance Data
Dc1 | 35 mm | Bore diameter cage |
Dc | 52 mm | Cage outer diameter |
Dw | 5 mm | Rolling element diameter |
Ca | 39,000 N | Basic dynamic load rating, axial |
C0a | 101,000 N | Basic static load rating, axial |
Cua | 9,600 N | Fatigue load limit, axial |
nG | 6,600 1/min | Limiting speed |
nϑr | 2,600 1/min | Reference speed |
≈m | 18 g | Weight |
Mounting dimensions
Eb | 36 mm | Raceway dimension |
Ea | 51 mm | Raceway dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |