13:11:42 GMT+0000 (Coordinated Universal Time)


AXK1528-A/0-10
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2
Product information


Main Dimensions & Performance Data
Dc1 | 15 mm | Bore diameter cage |
Dc | 28 mm | Outside diameter |
Dw | 2 mm | Rolling element diameter |
Ea | 27 mm | Raceway dimension |
Eb | 17 mm | Raceway dimension |
ca | 11,400 N | Basic dynamic load rating, axial |
c0a | 36,000 N | Basic static load rating, axial |
cua | 3,650 N | Fatigue load limit, axial |
nG | 13,400 1/min | Limiting speed |
nϑr | 5,100 1/min | Reference speed |
≈m | 3.75 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS1528 | Axial bearing washer |
Downloads: