12:38:29 GMT+0000 (Coordinated Universal Time)


AXK80105-A/0-10
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2
Product information


Main Dimensions & Performance Data
Dc1 | 80 mm | Bore diameter cage |
Dc | 105 mm | Outside diameter |
Dw | 4 mm | Rolling element diameter |
Ea | 103 mm | Raceway dimension |
Eb | 84 mm | Raceway dimension |
ca | 57,000 N | Basic dynamic load rating, axial |
c0a | 280,000 N | Basic static load rating, axial |
cua | 30,000 N | Fatigue load limit, axial |
nG | 3,100 1/min | Limiting speed |
nϑr | 1,280 1/min | Reference speed |
≈m | 54.174 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS80105 | Axial bearing washer |
Downloads: