11:46:35 GMT+0000 (Coordinated Universal Time)


29260-E1-MB
Axial spherical roller bearing
Axial spherical roller bearing 292..-E1-MB, with flanging ring
Replaces
29260E1MB
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 300 mm | Bore diameter |
D | 420 mm | Outside diameter |
T | 73 mm | Section height |
Ca | 1,400,000 N | Basic dynamic load rating, axial |
C0a | 6,200,000 N | Basic static load rating, axial |
Cua | 660,000 N | Fatigue load limit, axial |
nG | 1,500 1/min | Limiting speed |
nϑr | 840 1/min | Reference speed |
≈m | 30.32 kg | Weight |
Mounting dimensions
da min | 360 mm | Minimum diameter shaft shoulder |
Da max | 386 mm | Maximum diameter of housing shoulder |
Db min | 426 mm | Minimum bore diameter housing |
db max | 315 mm | Maximum distance sleeve |
ra max | 2.5 mm | Maximum recess radius |
Dimensions
D1 | 353 mm | Bore diameter housing washer |
d1 | 395 mm | Rip diameter shaft washer |
rmin | 3 mm | Minimum chamfer dimension |
T1 | 38 mm | Height of the housing washer |
T2 | 26 mm | Height of shaft washer |
T3 | 44 mm | Height of the shaft washer |
T4 | 69 mm | Height of shaft washer, inc. lip ring |
A | 162 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |