15:26:32 GMT+0000 (Coordinated Universal Time)



29318-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 293..-E1-XL, no flanging ring
Replaces
29318-E1
Product information



Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 155 mm | Outside diameter |
T | 39 mm | Height |
Ca | 420,000 N | Basic dynamic load rating, axial |
C0a | 1,130,000 N | Basic static load rating, axial |
Cua | 164,000 N | Fatigue load limit, axial |
nG | 4,650 1/min | Limiting speed |
nϑr | 2,140 1/min | Reference speed |
≈m | 2.68 kg | Weight |
Mounting dimensions
da min | 125 mm | Minimum diameter shaft shoulder |
Da max | 135 mm | Maximum diameter of housing shoulder |
Db min | 158 mm | Minimum bore diameter housing |
db max | 97 mm | Maximum distance sleeve |
ra max | 1.5 mm | Maximum recess radius |
Dimensions
D1 | 115 mm | Bore diameter housing washer |
d1 | 142.3 mm | Rip diameter shaft washer |
rmin | 1.5 mm | Minimum chamfer dimension |
T1 | 19.5 mm | Height of the housing washer |
T3 | 24.5 mm | Height of the shaft washer |
T5 | 34.5 mm | Distance shaft washer - cage |
A | 52 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |