12:49:14 GMT+0000 (Coordinated Universal Time)



29338-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 293..-E1-XL, no flanging ring
Replaces
29338-E1
Product information



Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 320 mm | Outside diameter |
T | 78 mm | Height |
Ca | 1,680,000 N | Basic dynamic load rating, axial |
C0a | 4,850,000 N | Basic static load rating, axial |
Cua | 600,000 N | Fatigue load limit, axial |
nG | 2,070 1/min | Limiting speed |
nϑr | 1,090 1/min | Reference speed |
≈m | 22.183 kg | Weight |
Mounting dimensions
da min | 250 mm | Minimum diameter shaft shoulder |
Da max | 281 mm | Maximum diameter of housing shoulder |
Db min | 325 mm | Minimum bore diameter housing |
db max | 211 mm | Maximum distance sleeve |
db1 max | 201 mm | Maximum champfer diameter of distance sleeve |
ra max | 3 mm | Maximum recess radius |
30 ° | Angle of champfer of the distance sleeve |
Dimensions
D1 | 243.5 mm | Bore diameter housing washer |
d1 | 290.1 mm | Rip diameter shaft washer |
rmin | 4 mm | Minimum chamfer dimension |
T1 | 36 mm | Height of the housing washer |
T3 | 49 mm | Height of the shaft washer |
T5 | 70 mm | Distance shaft washer - cage |
A | 110 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |