20:26:54 GMT+0000 (Coordinated Universal Time)


N308-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing N3..-E-TVP2, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N3
Product information

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 23 mm | Width |
Cr | 96,000 N | Basic dynamic load rating, radial |
C0r | 79,000 N | Basic static load rating, radial |
Cur | 13,700 N | Fatigue load limit, radial |
nG Grease | 9,300 1/min | Limiting speed for grease lubrication |
nG Oil | 10,900 1/min | Limiting speed for oil lubrication |
≈m | 0.631 kg | Weight |
Mounting dimensions
da | 49 mm | Diameter shaft shoulder |
Da | 81 mm | Diameter of housing shoulder |
ra1 max | 1.5 mm | Maximum recess radius |
Dimensions
r1 min | 1.5 mm | Minimum chamfer dimension |
s1 | 1.2 mm | Axial displacement |
E | 80 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |