15:25:01 GMT+0000 (Coordinated Universal Time)
NU1096-TB-M1
Cylindrical roller bearing
Cylindrical roller bearing NU20..-E-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 480 mm | Bore diameter |
D | 700 mm | Outside diameter |
B | 100 mm | Width |
Cr | 1,720,000 N | Basic dynamic load rating, radial |
C0r | 3,100,000 N | Basic static load rating, radial |
Cur | 225,000 N | Fatigue load limit, radial |
nG | 1,490 1/min | Limiting speed |
nϑr | 780 1/min | Reference speed |
≈m | 125.61 kg | Weight |
Mounting dimensions
da min | 503 mm | Minimum diameter shaft shoulder |
da max | 530 mm | Maximum diameter of shaft shoulder |
db min | 542 mm | Minimum shaft shoulder |
Da max | 677 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
ra1 max | 5 mm | Maximum recess radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
r1 min | 6 mm | Minimum chamfer dimension |
s | 10.7 mm | Axial displacement |
E | 644 mm | Raceway diameter outer ring |
F | 536 mm | Raceway diameter inner ring |
D1 min | 622.4 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |