15:05:50 GMT+0000 (Coordinated Universal Time)



NU2218-E-XL-TVP2-C3
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-XL-TVP2, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Replaces
NU2218-E-TVP2-C3, NU2218E.TVP2.C3
Product information



Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 40 mm | Width |
Cr | 285,000 N | Basic dynamic load rating, radial |
C0r | 315,000 N | Basic static load rating, radial |
Cur | 57,000 N | Fatigue load limit, radial |
nG | 6,000 1/min | Limiting speed |
nϑr | 3,250 1/min | Reference speed |
≈m | 3.094 kg | Weight |
Mounting dimensions
da min | 101 mm | Minimum diameter shaft shoulder |
da max | 105 mm | Maximum diameter of shaft shoulder |
db min | 109 mm | Minimum shaft shoulder |
Da max | 149 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
ra1 max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
s | 2.5 mm | Axial displacement |
E | 145 mm | Raceway diameter outer ring |
F | 107 mm | Raceway diameter inner ring |
D1 min | 139.7 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products