11:32:05 GMT+0000 (Coordinated Universal Time)



NUP310-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-TVP2, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Replaces
NUP310-E-TVP2, NUP310E.TVP2
Product information



Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 27 mm | Width |
Cr | 131,000 N | Basic dynamic load rating, radial |
C0r | 114,000 N | Basic static load rating, radial |
Cur | 20,500 N | Fatigue load limit, radial |
nG | 8,900 1/min | Limiting speed |
nϑr | 6,000 1/min | Reference speed |
≈m | 1.19 kg | Weight |
Mounting dimensions
d1 | 71.3 mm | Maximum rib diameter inner ring |
D1 min | 92.5 mm | Minimum rib diameter outer ring |
da min | 61 mm | Minimum diameter shaft shoulder |
dc min | 73 mm | Minimum shaft shoulder |
Da max | 99 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
E | 97 mm | Raceway diameter outer ring |
F | 65 mm | Raceway diameter inner ring |
B3 | 5 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |