20:16:10 GMT+0000 (Coordinated Universal Time)



NUP314-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-M1, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Replaces
NUP314-E-M1, NUP314E.M1
Product information



Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 150 mm | Outside diameter |
B | 35 mm | Width |
Cr | 242,000 N | Basic dynamic load rating, radial |
C0r | 222,000 N | Basic static load rating, radial |
Cur | 40,500 N | Fatigue load limit, radial |
nG | 8,200 1/min | Limiting speed |
nϑr | 4,500 1/min | Reference speed |
≈m | 3.18 kg | Weight |
Mounting dimensions
d1 | 97.35 mm | Maximum rib diameter inner ring |
D1 min | 126.82 mm | Minimum rib diameter outer ring |
da min | 82 mm | Minimum diameter shaft shoulder |
dc min | 100 mm | Minimum shaft shoulder |
Da max | 138 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
r1 min | 2.1 mm | Minimum chamfer dimension |
E | 133 mm | Raceway diameter outer ring |
F | 89 mm | Raceway diameter inner ring |
B3 | 5.5 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Recently viewed products