12:17:26 GMT+0000 (Coordinated Universal Time)


RSL185008-A
Cylindrical roller bearing
Cylindrical roller bearing RSL18, full complement roller set, two-row, semi-locating bearing, no outer ring, 3 ribs on inner ring, type RSL18
Product information

Metric
Imperial
Main Dimensions & Performance Data
d | 40 mm | Rib diameter inner ring |
Ew | 61.74 mm | |
B | 38 mm | Width |
Cr | 100,000 N | Basic dynamic load rating, radial |
C0r | 133,000 N | Basic static load rating, radial |
Cur | 18,400 N | Fatigue load limit, radial |
nG | 6,300 1/min | Limiting speed |
nϑr | 4,150 1/min | Reference speed |
≈m | 351.5 g | Weight |
Mounting dimensions
da min | 50.5 mm | Minimum diameter shaft shoulder |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
X | 30 mm | raceway width |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |