06:20:24 GMT+0000 (Coordinated Universal Time)


SL024932
Cylindrical roller bearing
Cylindrical roller bearing SL02..-A, full complement roller set, two-row, non-locating bearing, 0 ribs on outer ring (smooth), 3 ribs on inner ring, type SL02
Product information


Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 220 mm | Outside diameter |
B | 60 mm | Width |
Cr | 425,000 N | Basic dynamic load rating, radial |
C0r | 880,000 N | Basic static load rating, radial |
Cur | 111,000 N | Fatigue load limit, radial |
nG | 1,660 1/min | Limiting speed |
nϑr | 1,080 1/min | Reference speed |
≈m | 6.578 kg | Weight |
Mounting dimensions
dc min | 184.5 mm | Minimum shaft shoulder |
da min | 184.2 mm | Minimum diameter shaft shoulder |
De min | 206 mm | Minimum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
s | 4 mm | Axial displacement |
C | 30 mm | Distance to lubrication hole |
d1 max | 184.2 mm | Maximum rib diameter inner ring |
E | 206.16 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
NNCL4932V | Bearing designation DIN5412 |
Downloads:
Your current product variant
Design | A | Internal Variant A |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics