21:29:33 GMT+0000 (Coordinated Universal Time)


SL04100-D-PP
Cylindrical roller bearing
Cylindrical roller bearing SL04..-D-PP, full complement roller set, two-row, locating bearing, central rib on outer ring, 3 ribs on inner ring, type SL04
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 80 mm | Width |
Cr | 380,000 N | Basic dynamic load rating, radial |
C0r | 630,000 N | Basic static load rating, radial |
Cur | 90,000 N | Fatigue load limit, radial |
nG Grease | 1,260 1/min | Limiting speed for grease lubrication |
≈m | 5.795 kg | Weight |
Mounting dimensions
Ca1 | 65 mm | Mounting dim for snap ring WRE (not included in delivery) Tolerance: 0/-0,2 |
Ca2 | 61 mm | Mounting dim for retaining ring to DIN 471 (not incl. In delivery) Tol: 0/-0,2 |
d1 | 114.5 mm | Rib diameter inner ring |
d2 | 129 mm | Sealing diameter (rib) |
d3 | 169 mm | Outside diameter of snap ring WRE |
d1 min | 114.5 mm | Minimum diameter shaft shoulder |
30 ° | Chamfer angle | |
-0.2 mm | Lower distance snap ring tolerance | |
-0.2 mm | Lower distance retaining ring tolerance | |
0 mm | Upper distance snap ring tolerance | |
0 mm | Upper distance retaining ring tolerance | |
0 mm | Lower distance ring groove tolerance | |
0.2 mm | Upper distance ring groove tolerance |
Dimensions
C | 79 mm | Width, outer ring |
C1 | 70.2 mm | Distance ring grooves |
D1 | 157 mm | Diameter of groove |
m | 4.2 mm | Width of groove |
rmin | 0.6 mm | Minimum chamfer dimension |
t | 1.8 mm | Chamfer width |
X | 64 mm | Distance between rolling elements |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | D | New outer Contour |
Sealing | PP | Contact Seal on both sides |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics