10:42:58 GMT+0000 (Coordinated Universal Time)



SL182918-B-XL-C3
Cylindrical roller bearing
Cylindrical roller bearing SL18, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Replaces
SL182918-B-C3
Product information



Metric
Imperial
Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 125 mm | Outside diameter |
B | 22 mm | Width |
Cr | 122,000 N | Basic dynamic load rating, radial |
C0r | 169,000 N | Basic static load rating, radial |
Cur | 27,000 N | Fatigue load limit, radial |
nG | 3,550 1/min | Limiting speed |
nϑr | 2,050 1/min | Reference speed |
≈m | 0.801 kg | Weight |
Mounting dimensions
da min | 102 mm | Minimum diameter shaft shoulder |
dc min | 102 mm | Minimum shaft shoulder |
Da max | 110.5 mm | Maximum diameter of housing shoulder |
De min | 115.5 mm | Minimum diameter of housing shoulder |
ra max | 1.1 mm | Maximum recess radius |
E | 115.8 mm | Raceway diameter outer ring |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
s | 1 mm | Axial displacement |
d1 | 102 mm | Maximum rib diameter inner ring |
D1 min | 110.7 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |