23:29:29 GMT+0000 (Coordinated Universal Time)
Product information
Main Dimensions & Performance Data
Fw | 22.225 mm | Under roller diameter |
D | 30.162 mm | Outside diameter |
C | 25.4 mm | Width |
Cr | 25,500 N | Basic dynamic load rating, radial |
C0r | 38,500 N | Basic static load rating, radial |
nG | 11,100 1/min | Limiting speed |
≈m | 41.58 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |