21:11:44 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
F | 160 mm | Raceway diameter inner ring |
B | 50 mm | Width |
-0.017 mm | Raceway diameter upper tolerance | |
-0.037 mm | Raceway diameter lower tolerance | |
rmin | 1.5 mm | Minimum chamfer dimension |
≈m | 1.78 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |