14:38:06 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
F | 85 mm | Raceway diameter inner ring |
B | 54 mm | Width |
-0.004 mm | Raceway diameter upper tolerance | |
-0.017 mm | Raceway diameter lower tolerance | |
rmin | 1 mm | Minimum chamfer dimension |
≈m | 0.52 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |