01:28:33 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
F | 105 mm | Raceway diameter inner ring |
B | 63 mm | Width |
-0.014 mm | Raceway diameter upper tolerance | |
-0.027 mm | Raceway diameter lower tolerance | |
rmin | 1.1 mm | Minimum chamfer dimension |
≈m | 1.116 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |