14:39:52 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 9 mm | Bore diameter |
F | 12 mm | Raceway diameter inner ring |
B | 16 mm | Width |
-0.004 mm | Raceway diameter upper tolerance | |
-0.018 mm | Raceway diameter lower tolerance | |
rmin | 0.3 mm | Minimum chamfer dimension |
≈m | 4.9 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |
Recently viewed products