14:39:46 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
F | 18 mm | Raceway diameter inner ring |
B | 12.5 mm | Width |
rmin | 0.3 mm | Minimum chamfer dimension |
30 ° | Chamfer angle | |
≈m | 0.007 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |