14:52:51 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
F | 30 mm | Raceway diameter inner ring |
B | 20.5 mm | Width |
rmin | 0.3 mm | Minimum chamfer dimension |
30 ° | Chamfer angle | |
≈m | 34 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |