11:19:44 GMT+0000 (Coordinated Universal Time)



NA4913-XL
Needle roller bearing
Needle roller bearing NA49..-XL, single row, with inner ring, outer ring with 2 bords
Replaces
NA4913
Product information


Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 25 mm | Width |
Cr | 69,000 N | Basic dynamic load rating, radial |
C0r | 112,000 N | Basic static load rating, radial |
Cur | 19,900 N | Fatigue load limit, radial |
nG | 6,300 1/min | Limiting speed |
nϑr | 3,500 1/min | Reference speed |
≈m | 0.465 kg | Weight |
Dimensions
F | 72 mm | Raceway diameter inner ring |
rmin | 1 mm | Minimum chamfer dimension |
s | 1.5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |