23:23:22 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
Fw | 22 mm | Under roller diameter |
D | 30 mm | Outside diameter |
C | 20 mm | Width, outer ring |
Cr | 20,000 N | Basic dynamic load rating, radial |
C0r | 27,000 N | Basic static load rating, radial |
Cur | 4,800 N | Fatigue load limit, radial |
nG | 20,000 1/min | Limiting speed |
nϑr | 11,700 1/min | Reference speed |
≈m | 37.3 g | Weight |
Dimensions
rmin | 0.3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
G22X30X4 | Sealing ring | |
SD22X30X4 | Sealing ring 2 |