09:05:43 GMT+0000 (Coordinated Universal Time)



RNA4910-2RSR-XL
Radial roller bearing
Needle roller bearings RNA49..-2RSR, dimension series 49, lip seals on both sides
Replaces
RNA4910-2RSR
Product information

Main Dimensions & Performance Data
Fw | 58 mm | Under roller diameter |
D | 72 mm | Outside diameter |
B | 22 mm | Width |
Cr | 45,000 N | Basic dynamic load rating, radial |
C0r | 64,000 N | Basic static load rating, radial |
Cur | 10,800 N | Fatigue load limit, radial |
nG | 4,600 1/min | Limiting speed |
nG Grease | 4,650 1/min | Limiting speed for grease lubrication |
≈m | 0.166 kg | Weight |
Dimensions
rmin | 0.6 mm | Minimum chamfer dimension |
C | 22 mm | Width, outer ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |