19:03:52 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
Fw | 18 mm | Inner diameter of needle roller complement |
Ew | 22 mm | Outside diameter of needle roller complement |
Bc | 10 mm | Width |
Cr | 8,400 N | Basic dynamic load rating, radial |
C0r | 11,300 N | Basic static load rating, radial |
Cur | 1,430 N | Fatigue load limit, radial |
nG | 22,400 1/min | Limiting speed |
nϑr | 13,600 1/min | Reference speed |
≈m | 5.23 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |