19:03:52 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
Fw | 20 mm | Inner diameter of needle roller complement |
Ew | 24 mm | Outside diameter of needle roller complement |
Bc | 13 mm | Width |
Cr | 9,800 N | Basic dynamic load rating, radial |
C0r | 14,300 N | Basic static load rating, radial |
Cur | 1,900 N | Fatigue load limit, radial |
nG | 21,300 1/min | Limiting speed |
nϑr | 12,800 1/min | Reference speed |
≈m | 9 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |