14:55:07 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
Fw | 25 mm | Inner diameter of needle roller complement |
Ew | 32 mm | Outside diameter of needle roller complement |
Bc | 16 mm | Width |
Cr | 21,000 N | Basic dynamic load rating, radial |
C0r | 28,000 N | Basic static load rating, radial |
Cur | 3,800 N | Fatigue load limit, radial |
nG | 17,200 1/min | Limiting speed |
nϑr | 9,400 1/min | Reference speed |
≈m | 21.2 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |