16:57:17 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
Fw | 7 mm | Inner diameter of needle roller complement |
Ew | 9 mm | Outside diameter of needle roller complement |
Bc | 7 mm | Width |
Cr | 1,680 N | Basic dynamic load rating, radial |
C0r | 1,700 N | Basic static load rating, radial |
Cur | 207 N | Fatigue load limit, radial |
nG | 35,500 1/min | Limiting speed |
nϑr | 40,500 1/min | Reference speed |
≈m | 380.062 mg | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |