16:56:52 GMT+0000 (Coordinated Universal Time)


222SM65-TVPA
Spherical Roller Bearing
Spherical roller bearings 222SM, Split spherical roller bearings
Replaces
222SM65T
Product information

Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 130 mm | Outside diameter |
C | 31 mm | Width, outer ring |
Cr | 172,000 N | Basic dynamic load rating, radial |
C0r | 210,000 N | Basic static load rating, radial |
Cur | 19,900 N | Fatigue load limit, radial |
nG | 2,440 1/min | Limiting speed |
Fa max | 5,400 N | Maximum axial load |
≈m | 2.7 kg | Weight |
Mounting dimensions
Mi | 8.5 Nm | Tightening torque clamping screw |
Ma | 4 Nm | Tightening torque clamping screw |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
d1 | 65 mm | Bore diameter IR/WS |
B | 60 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.24 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.81 | Dynamic axial load factor |
Y2 | 4.19 | Dynamic axial load factor |
Y0 | 2.75 | Static axial load factor |
Additional information
22215K | Bearing designation | |
H315 | Adapter sleeve | |
SNV130 | Housing |