01:33:43 GMT+0000 (Coordinated Universal Time)



32222-XL-DF-A160-200
Tapered roller bearing set
Tapered roller bearing set 322..-DF, X-arrangement
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 200 mm | Outside diameter |
2B | 106 mm | Inner ring total width |
2T | 112 mm | Outer ring total width |
Cr | 840,000 N | Basic dynamic load rating, radial |
C0r | 1,190,000 N | Basic static load rating, radial |
Cur | 176,000 N | Fatigue load limit, radial |
nG | 3,800 1/min | Limiting speed |
nϑr | 2,000 1/min | Thermal speed rating |
≈m | 14.9 kg | Weight |
Mounting dimensions
da max | 126 mm | Maximum diameter of shaft shoulder |
Da min | 170 mm | Minimum diameter of housing shoulder |
Da max | 188 mm | Maximum diameter of housing shoulder |
Ca min | 6 mm | Minimum axial space |
rb max | 2.5 mm | Maximum fillet radius of housing |
Dimensions
r3, 4 min | 2.5 mm | Minimum chamfer dimension of outer ring back face |
A | 20 mm | Width of spacer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.42 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1.61 | Dynamic axial load factor |
Y2 | 2.39 | Dynamic axial load factor |
Y0 | 1.57 | Static axial load factor |