17:37:13 GMT+0000 (Coordinated Universal Time)


32936
Tapered roller bearing
Tapered roller bearings 329, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 250 mm | Outside diameter |
B | 45 mm | Width, inner ring |
C | 34 mm | Width, outer ring |
T | 45 mm | Width, total |
Cr | 360,000 N | Basic dynamic load rating, radial |
C0r | 710,000 N | Basic static load rating, radial |
Cur | 86,000 N | Fatigue load limit, radial |
nG | 2,600 1/min | Limiting speed |
nϑr | 1,670 1/min | Thermal speed rating |
≈m | 6.48 kg | Weight |
Mounting dimensions
da max | 193 mm | Maximum diameter of shaft shoulder |
db min | 190 mm | Minimum diameter of shaft shoulder |
Da min | 225 mm | Minimum diameter of housing shoulder |
Da max | 240 mm | Maximum diameter of housing shoulder |
Db min | 241 mm | Minimum diameter of housing shoulder |
Ca min | 8 mm | Minimum axial space |
Cb min | 11 mm | Minimum axial space |
ra max | 2.5 mm | Maximum fillet radius of shaft |
rb max | 2 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 2.5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 2 mm | Minimum chamfer dimension of outer ring back face |
a | 54 mm | Distance between the apexes of the pressure cones |
d1 | 217 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0.48 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1.25 | Dynamic axial load factor |
Y0 | 0.69 | Static axial load factor |
Additional information
T4DC180 | Comparative designation to ISO 10317 and ISO 355 |