23:52:06 GMT+0000 (Coordinated Universal Time)


JK0S040
Tapered roller bearing
Tapered roller bearings JK0S, integral tapered roller bearings, lip seal on one side, diameter series 0
Product information



Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 68 mm | Outside diameter |
B | 21 mm | Width, inner ring |
C | 20.5 mm | Width, outer ring |
Cr | 53,000 N | Basic dynamic load rating, radial |
C0r | 71,000 N | Basic static load rating, radial |
Cur | 8,300 N | Fatigue load limit, radial |
nG | 4,950 1/min | Limiting speed |
FBR | 12,900 N | Load carrying capacity of snap ring connection |
10,600 N | Maximum axial clamping force | |
≈m | 0.301 kg | Weight |
Mounting dimensions
da max | 46 mm | Maximum diameter of shaft shoulder |
db min | 46 mm | Minimum diameter of shaft shoulder |
ra max | 1 mm | Maximum fillet radius of shaft |
Dn | 69.5 mm | Groove diameter at housing |
ΔDn | 0.19 mm | Upper limit deviation |
Dimensions
r1, 2 min | 1 mm | Minimum chamfer dimension of inner ring back face |
D1 | 64.4 mm | Diameter of groove |
m/2 | 0.75 mm | Width of groove |
a | 16 mm | Distance between the apexes of the pressure cones |
d1 | 53.8 mm | Guidance rib diameter of inner ring |
u | 0.03 mm | Stand out inner to outer ring |
Δu | 0.05 mm | Upper limit deviation |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 110 °C | Operating temperature max. |
Calculation factors
e | 0.37 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1.6 | Dynamic axial load factor |
Y0 | 0.88 | Static axial load factor |
Additional information
BR68 | Snap ring |