08:18:50 GMT+0000 (Coordinated Universal Time)


KLL639249-LL639210
Tapered roller bearing
Tapered roller bearings K-Series, in inch sizes, separable, adjusted or in pairs
Replaces
KLL639249.LL639210
Product information


Main Dimensions & Performance Data
d | 196.85 mm | Bore diameter |
D | 241.3 mm | Outside diameter |
B | 23.017 mm | Width, inner ring |
C | 17.462 mm | Width, outer ring |
T | 23.813 mm | Width, total |
Cr | 140,000 N | Basic dynamic load rating, radial |
C0r | 290,000 N | Basic static load rating, radial |
Cur | 27,000 N | Fatigue load limit, radial |
nG | 2,850 1/min | Limiting speed |
nϑr | 1,460 1/min | Thermal speed rating |
≈m | 2.11 kg | Weight |
Mounting dimensions
da max | 203 mm | Maximum diameter of shaft shoulder |
db min | 205 mm | Minimum diameter of shaft shoulder |
Da min | 232 mm | Minimum diameter of housing shoulder |
Db min | 236 mm | Minimum diameter of housing shoulder |
Ca min | 2 mm | Minimum axial space |
Cb min | 6 mm | Minimum axial space |
ra max | 1.5 mm | Maximum fillet radius of shaft |
rb max | 1.5 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 1.5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 1.5 mm | Minimum chamfer dimension of outer ring back face |
a | 42 mm | Distance between the apexes of the pressure cones |
d1 | 220.1 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0.42 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1.44 | Dynamic axial load factor |
Y0 | 0.79 | Static axial load factor |