11:19:44 GMT+0000 (Coordinated Universal Time)


HFL0615-KF
Drawn cup roller clutch
Drawn cup roller clutches HFL..-KF, with plain or rolling bearing arrangement, plastic springs
Product information

Main Dimensions & Performance Data
Fw | 6 mm | Under roller diameter |
D | 10 mm | Outside diameter |
C | 15 mm | Width, outer ring |
rmin | 0.3 mm | Minimum chamfer dimension |
(Fr*n)max | 18,000 N/min | Limiting load |
Fr max | 110 N | Permissible radial load |
nGA | 13,000 1/min | Limiting speed for rotating outer ring |
nGW | 23,000 1/min | Limiting speed for rotating shaft |
≈m | 3.71 g | Weight |
Mounting dimensions
Md per | 1.76 Nm | Permissible torque |
Temperature range
Tmin | -10 °C | Operating temperature min. |
Tmax | 70 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | L564 | Grease (L564/standart specific - dynamic) |
Coating | Without | |
Shape of outer surface | Without | Smooth outside surface |
Spring design | KF | Plastic pressure springs |
Characteristics