05:35:17 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
Fw | 8 mm | Under roller diameter |
D | 12 mm | Outside diameter |
C | 22 mm | Width, outer ring |
Cr | 3,650 N | Basic dynamic load rating, radial |
C0r | 3,950 N | Basic static load rating, radial |
rmin | 0.3 mm | Minimum chamfer dimension |
Cur | 560 N | Fatigue load limit, radial |
nGA | 12,000 1/min | Limiting speed for rotating outer ring |
nGW | 17,000 1/min | Limiting speed for rotating shaft |
≈m | 6.325 g | Weight |
Mounting dimensions
Md per | 3.15 Nm | Permissible torque |
Temperature range
Tmin | -10 °C | Operating temperature min. |
Tmax | 70 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | L564 | Grease (L564/standart specific - dynamic) |
Coating | Without | |
Shape of outer surface | Without | Smooth outside surface |
Spring design | Standard | Steel pressure springs |
Characteristics