Schaeffler's logo
  1. /
  2. Products
  3. /
  4. Rolling and Plain Bearings
  5. /
  6. Super Precision Bearings
  7. /
  8. Axial-super Precision Bearings
  9. /
  10. Axial-angular Contact Ball Bearings For Screw Drives
  11. /
  12. 7602
  13. /
  14. 7602020-TVP
Schaeffler's logo
09:58:27 GMT+0000 (Coordinated Universal Time)
0000A116
manufacturer-logo

7602020-TVP

Axial angular contact ball bearing
Axial angular contact ball bearing 7602..-TVP, single direction, no screw mounting
Replaces
7602020TVP
​
​
Contact us
7602020-TVP
7602020-TVP
7602020-TVP
Main Dimensions & Performance Data
d
20 mm
Bore diameter
0 mm
Bore diameter upper tolerance
-0.005 mm
Bore diameter lower tolerance
D
47 mm
Outside diameter
0 mm
Outside diameter upper tolerance
-0.006 mm
Outside diameter lower tolerance
B
14 mm
Width
0 mm
Width upper tolerance
-0.12 mm
Width lower tolerance
Ca
20,300 N
Basic dynamic load rating, axial
C0a
41,500 N
Basic static load rating, axial
Cua
1,900 N
Fatigue load limit, axial
nG Grease
9,200 1/min
Limiting speed for grease lubrication
nϑ
5,000 1/min
Thermally safe operating speed
≈m
0.13 kg
Weight
Mounting dimensions
Da
39.5 mm
Diameter of housing
Da
H12
Diameter of housing clearance
da
27.5 mm
Diameter shaft
da
h12
Diameter shaft clearance
Dimensions
rmin
1 mm
Minimum chamfer dimension
r1 min
1 mm
Minimum chamfer dimension
a
36 mm
Distance between the apexes of the pressure cones
α
60 °
Contact angle
Temperature range
Tmin
-30 °C
Operating temperature min.
Tmax
120 °C
Operating temperature max.
Additional information
MR
0.05 Nm
Bearing frictional torque
caL
703 N/µm
Rigidity axial
2 µm
Axial runout
ZM20
Recommended INA precision locknut for radial locking
AM20
Recommended INA precision locknut for axial locking
MA
18 Nm
Tightening torque for the recommended INA precision locknut
8,490 N
Required locknut force axial

Knowledge Center

  • Criteria for bearing selection

  • Axial Angular Contact Ball Bearings

  • Bearing Data

  • Design of Bearing Arrangements

  • Friction and Increases in Temperature

  • Load Carrying Capacity and Life

  • Lubrication

  • Mounting and Dismounting

  • Noise

  • Rigidity

  • Sealing of Bearing Positions

  • Speeds

See more

Engineering Tools

  • Bearing selection assistant

See more
Operating conditions for bearing 7602020-TVP
In work for 7602020-TVP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.
Downstream
compress
Load
*Mandatory
animation
Motion Influences
*Mandatory
Preset calculation parameters
info_outline
water_drop
Arcanol MULTI2
Grease
mop
normal cleanliness
Contamination
device_thermostat
70°C
Operating Temperature
device_thermostat
20°C
Ambient Temperature
Choose your calculations
Powered by Bearinx
info_outline
Please add the remaining conditions.
CO₂e emissions
info_outline
For Production info_outline
-
info_outline
animation
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

Access the benefits of the medias EasyCalc - Download now!

Download on Apple App Store badge
Download on Google Play Store badge
All
Media category
English
Filtered by language
TPI 123
2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives
Download
MH1 Dismounting Mechanical
2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting
Download
MH1 Thermal mounting
2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting
Download
MH1 Mounting Mechanical
2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting
Download
MH1 Mounting rolling-axial bearings
2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings
Download
MH1 Services
2017-09-15 | Katalog | MH1 Services | Englisch
Services
Download
MH1 Tables
2017-09-15 | Katalog | MH1 Tables | Englisch
Tables
Download
MH1 Technical principles
2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Download

Recently viewed products

Wait to see recently viewed products

    Contact UsLegal noticePrivacy
    Cookie policyTerms Of UseChange country

Schaeffler Group USA

Schaeffler Group USA Inc 308 Springhill Farm Fort Mill, SC

Fort Mill, 29715

© Schaeffler Group USA

Preset calculation parameters are based on typical operating conditions and can be adjusted by the user to provide even more accurate results for their specific application.
A CO₂ equivalent (CO₂e) is a unit to standardize the climate effects of various greenhouse gases. Thus, different mixtures of greenhouse gases emissions can be compared.
This is the sum of all CO₂ equivalents emitted for the production of the rolling bearing, including necessary resources and energy.