23:09:28 GMT+0000 (Coordinated Universal Time)


7603020-TVP
Axial angular contact ball bearing
Axial angular contact ball bearings 7603, single direction, with contact angle α = 60°, restricted tolerances
Replaces
7603020TVP
Product information



Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0.005 mm | Bore diameter lower tolerance | |
D | 52 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0.007 mm | Outside diameter lower tolerance | |
B | 15 mm | Width |
0 mm | Width upper tolerance | |
-0.12 mm | Width lower tolerance | |
Ca | 25,500 N | Basic dynamic load rating, axial |
C0a | 53,000 N | Basic static load rating, axial |
Cua | 2,430 N | Fatigue load limit, axial |
nG Grease | 8,200 1/min | Limiting speed for grease lubrication |
nϑ | 4,500 1/min | Thermally safe operating speed |
≈m | 0.168 kg | Weight |
Mounting dimensions
Da | 43.5 mm | Diameter of housing |
Da | H12 | Diameter of housing clearance |
da | 30.5 mm | Diameter shaft |
da | h12 | Diameter shaft clearance |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
r1 min | 1.1 mm | Minimum chamfer dimension |
a | 39.5 mm | Distance between the apexes of the pressure cones |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MR | 0.06 Nm | Bearing frictional torque |
caL | 787 N/µm | Rigidity axial |
2 µm | Axial runout | |
ZM20 | Recommended INA precision locknut for radial locking | |
AM20 | Recommended INA precision locknut for axial locking | |
MA | 25 Nm | Tightening torque for the recommended INA precision locknut |
11,600 N | Required locknut force axial |