01:09:25 GMT+0000 (Coordinated Universal Time)


ZARN3570-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN, double direction
Product information



Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 70 mm | Outside diameter |
H | 54 mm | Hight |
Ca | 56,000 N | Basic dynamic load rating, axial |
C0a | 148,000 N | Basic static load rating, axial |
Cr | 26,000 N | Basic dynamic load rating, radial |
C0r | 47,000 N | Basic static load rating, radial |
Cua | 12,900 N | Fatigue load limit, axial |
Cur | 6,800 N | Fatigue load limit, radial |
nG Oil | 4,800 1/min | Limiting speed for oil lubrication |
nG Grease | 1,700 1/min | Limiting speed for grease lubrication |
MRL | 0.9 Nm | Bearing friction torque |
≈m | 0.871 kg | Weight |
Mounting dimensions
Da max | 61 mm | Maximum diameter of housing shoulder |
da min | 50 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 37 mm | Height outer ring over wave washer |
C | 20 mm | Width, outer ring |
D1 | 60 mm | Rip diameter shaft washer |
B | 11 mm | Width, inner ring |
rmin | 0.3 mm | Minimum chamfer dimension |
r1 min | 0.6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 2,600 N/µm | Rigidity axial |
ckL | 740 Nm/mrad | Tilting stiffness |
Mm | 2.8 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA35/58 | Recommended INA precision locknut for radial locking (not included) |
axial | AM35/58 | Recommended INA precision locknut for axial locking (not included) |
MA | 40 Nm | Tightening torque nut |
12,143 N | Preload force axial |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Characteristics