14:03:21 GMT+0000 (Coordinated Universal Time)


HS7018-E-T-P4S-UL
High speed spindle bearing
High speed spindle bearing HS70..-E, adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances
Product information



Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 24 mm | Width |
Cr | 34,000 N | Basic dynamic load rating, radial |
C0r | 25,000 N | Basic static load rating, radial |
Cur | 2,480 N | Fatigue load limit, radial |
nG Grease | 12,000 1/min | Limiting speed for grease lubrication |
nG Oil | 19,000 1/min | Limiting speed for oil lubrication |
≈m | 1.198 kg | Weight |
Mounting dimensions
da | 100 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 131 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 1.5 mm | Maximum recess radius |
ra1 max | 0.6 mm | Maximum recess radius |
Etk min | 109.3 mm | Minimum diameter injection pitch |
Etk max | 111.9 mm | Maximum diameter injection pitch |
Etk1 min | 105.7 mm | Minimum diameter injection pitch |
Etk1 max | 111.9 mm | Maximum diameter injection pitch |
a | 38.8 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
r1 min | 1.5 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 204 N | Preload force light |
FV M | 612 N | Preload force medium |
FV H | 1,225 N | Preload force heavy |
KaE L | 588 N | Lift-off force light |
KaE M | 1,799 N | Lift-off force medium |
KaE H | 3,667 N | Lift-off force heavy |
ca L | 164 N/µm | Axial rigidity light |
ca M | 244 N/µm | Axial rigidity medium |
ca H | 318 N/µm | Axial rigidity heavy |