10:26:59 GMT+0000 (Coordinated Universal Time)


EGB1008-E50
Douille
Metal/polymer composite plain bush, low-maintenance, ISO 3547, with steel backing
Product information

Main Dimensions & Performance Data
Di | 10 mm | Inner diameter |
Do | 12 mm | Outer diameter |
B | 8 mm | Width |
Cr | 5,600 N | Basic dynamic load rating, radial |
C0r | 11,200 N | Basic static load rating, radial |
≈m | 1.6 g | Weight |
Dimensions
f | 20 ° | Chamfer angle outside diameter |
f | 0.6 mm | Outer chamfer |
Fi min | 0.1 mm | Inner edge break, min. |
Fi max | 0.6 mm | Inner edge break, max. |
Di OT | 0.099 mm | Inner diameter, upper tolerance |
Do OT | 0.065 mm | Outside diameter, upper tolerance |
Di UT | 0.049 mm | Inner diameter, lower tolerance |
Do UT | 0.03 mm | Outside diameter, lower tolerance |
s3 | 1 mm | Wall thickness |
s3 OT | 0.005 mm | Wall thickness, upper tolerance |
s3 UT | -0.02 mm | Wall thickness, lower tolerance |
BUT | -0.25 mm | Width, lower tolerance |
BOT | 0.25 mm | Width, upper tolerance |
fOT | 0.4 mm | Outer chamfer, upper tolerance |
fUT | -0.4 mm | Outer chamfer, lower tolerance |
Fi | 0.1 mm | Inner edge break |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 110 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Low-maintenance | |
Sealing | Without | Not sealed |
Material sliding Layer | E50 | Low-maintenance sliding layer with lubrication pockets E50 |
Material back | Steel |
Characteristics
Recently viewed products