04:15:44 GMT+0000 (Coordinated Universal Time)


20209-TVP
Barrel roller bearing
Barrel roller bearings 202, main dimensions to DIN 635-1
Replaces
20209T
Product information


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 85 mm | Outside diameter |
B | 19 mm | Width |
Cr | 52,000 N | Basic dynamic load rating, radial |
C0r | 58,000 N | Basic static load rating, radial |
Cur | 6,100 N | Fatigue load limit, radial |
nG | 8,400 1/min | Limiting speed |
≈m | 0.425 kg | Weight |
Mounting dimensions
da min | 52 mm | Minimum diameter shaft shoulder |
Da max | 78 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
D1 | 74.6 mm | Bore diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Your current product variant
Bore type | Z | Cylindrical |
Cage | TVP | Plastic cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics
Recently viewed products