13:56:51 GMT+0000 (Coordinated Universal Time)


32215-A
Tapered roller bearing
Tapered roller bearings 322, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Replaces
32215A, 32215A.F22
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 31 mm | Width, inner ring |
C | 27 mm | Width, outer ring |
T | 33.25 mm | Width, total |
Cr | 170,000 N | Basic dynamic load rating, radial |
C0r | 227,000 N | Basic static load rating, radial |
Cur | 28,000 N | Fatigue load limit, radial |
nG | 5,400 1/min | Limiting speed |
nϑr | 3,250 1/min | Thermal speed rating |
≈m | 1.733 kg | Weight |
Mounting dimensions
da max | 85 mm | Maximum diameter of shaft shoulder |
db min | 84 mm | Minimum diameter of shaft shoulder |
Da min | 115 mm | Minimum diameter of housing shoulder |
Da max | 121 mm | Maximum diameter of housing shoulder |
Db min | 124 mm | Minimum diameter of housing shoulder |
Ca min | 4 mm | Minimum axial space |
Cb min | 6 mm | Minimum axial space |
ra max | 2 mm | Maximum fillet radius of shaft |
rb max | 1.5 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 2 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 1.5 mm | Minimum chamfer dimension of outer ring back face |
a | 30 mm | Distance between the apexes of the pressure cones |
d1 | 102.4 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.43 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1.38 | Dynamic axial load factor |
Y0 | 0.76 | Static axial load factor |
Additional information
T4DC075 | Comparative designation to ISO 10317 and ISO 355 |
Your current product variant
Tolerance class | PN | Normal (ISO 492:2014) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Internal design | Standard | |
Quality level | Standard | |
Number of rolling element rows | 1 | Single-row design |
Characteristics