13:47:21 GMT+0000 (Coordinated Universal Time)



GE400-DW-XL
Spherical plain bearing
Large radial spherical plain bearing, maintenance-free, sliding layer: ELGOGLIDE, inner ring curved surface with hard chromium coating, DIN ISO 12240-1, dimension series C, open design
Product information





Metric
Imperial
Main Dimensions & Performance Data
d | 400 mm | Bore diameter bearing |
D | 540 mm | Outside diameter bearing |
B | 190 mm | Width Inner ring |
C | 160 mm | Width Outer ring |
Cr | 22,600,000 N | Basic dynamic load rating, radial |
C0r | 37,600,000 N | Basic static load rating, radial |
≈m | 131.9 kg | Weight |
Mounting dimensions
r1smin | 1.5 mm | Edge Spacing |
r2smin | 4 mm | Edge Spacing |
Damin | 447 mm | Housing Connection Diameter |
damax | 429.8 mm | Connection measurement, inner ring |
Dimensions
dK | 470 mm | Ball diameter |
α | 3.9 ° | Tilt angle |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0.05 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | -0.04 mm | Bore diameter bearing, lower tolerance |
BUT | -0.4 mm | Width inner ring, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -1 mm | Width outer ring, lower tolerance |
Gr | 0 - 0,135 | Radial Clearance |
Grmax | 0.135 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance free | |
Sealing | Without | |
Bore lining | Without | |
Coating | Without | |
Fabric | ELGOGLIDE | |
Material | Steel | Steel |
Characteristics