18:44:17 GMT+0000 (Coordinated Universal Time)



3303-BD-XL-TVH
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL-TVH, double row, X-life, plastic cage
Replaces
3303-BD-TVH
Product information


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 22.2 mm | Width |
Cr | 22,500 N | Basic dynamic load rating, radial |
C0r | 13,100 N | Basic static load rating, radial |
Cur | 910 N | Fatigue load limit, radial |
nG | 16,600 1/min | Limiting speed |
nϑr | 12,600 1/min | Reference speed |
≈m | 0.171 kg | Weight |
Mounting dimensions
da min | 22.6 mm | Minimum diameter shaft shoulder |
Da max | 41.4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 38.97 mm | Shoulder diameter outer ring |
D2 | 41.13 mm | Caliber diameter outer ring |
d1 | 28.52 mm | Shoulder diameter inner ring |
d2 | 27.14 mm | Caliber diamter inner ring |
a | 27.5 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Your current product variant
Design variant | B | Bearing without filling slot |
Changed internal design | D | D |
Sealing | Without | Not sealed |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | P6 | Class6 (P6), better than PN |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Without | Bearing not greased |
Axial internal clearance | CN | Group N (CN) |
Characteristics