14:34:21 GMT+0000 (Coordinated Universal Time)



7212-B-XL-2RS-TVP-P5-UO
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-2RS-TVP, single row, X-life, seals, plastic cage
Replaces
7212-B-2RS-TVP-P5-UO
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 22 mm | Width |
Cr | 62,000 N | Basic dynamic load rating, radial |
C0r | 45,000 N | Basic static load rating, radial |
Cur | 3,150 N | Fatigue load limit, radial |
nG | 3,450 1/min | Limiting speed |
≈m | 0.795 kg | Weight |
Mounting dimensions
da min | 69 mm | Minimum diameter of shaft shoulder |
Da max | 101 mm | Maximum diameter of housing shoulder |
Db max | 104.4 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
D1 | 90.84 mm | Shoulder diameter on outer ring wide side face |
D2 | 94.36 mm | Caliber diameter on outer ring wide side face |
D3 | 103.42 mm | Caliber diameter on outer ring small side face |
d1 | 80.32 mm | Shoulder diameter on inner ring wide side face |
d2 | 75.26 mm | Caliber diameter on inner ring wide side face |
a | 46.7 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
Amin | 0 µm | Axial clearance per set min. |
Tol(+) | 10 µm | Tolerance for axial clearance or preload per set |
Your current product variant
Design variant | B | B |
Sealing | 2RS | Contact seal on both sides |
Cage | TVP | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | P5 | Class5 (P5), better than P6 |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Bearing with matched conditions for fitting in pairs | UO | bearing set clearance-free in O or X arrangement |
Lubricant | GA13 | Ball bearing and insert bearing grease, standard for D>62mm |
Characteristics