07:49:10 GMT+0000 (Coordinated Universal Time)


2309-K-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 23..-K-TVH, tapered bore taper 1:12, plastic cage
Replaces
2309K.TV.C3
Product information




Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 36 mm | Width |
Cr | 55,000 N | Basic dynamic load rating, radial |
C0r | 16,600 N | Basic static load rating, radial |
Cur | 1,060 N | Fatigue load limit, radial |
nG | 7,000 1/min | Limiting speed |
nϑr | 8,000 1/min | Reference speed |
≈m | 1.176 kg | Weight |
Mounting dimensions
da min | 54 mm | Minimum diameter shaft shoulder |
da max | 57 mm | Maximum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
db min | 50 mm | Minimum cavity diameter of the sleeve |
Ba min | 5 mm | Minimum cavity width of the sleeve |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 83.64 mm | Shoulder diameter outer ring |
d1 | 60.05 mm | Shoulder diameter inner ring |
C1 | 0.1 mm | Overhang rolling element |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.43 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1.47 | Dynamic axial load factor |
Y2 | 2.28 | Dynamic axial load factor |
Y0 | 1.54 | Static axial load factor |
Additional information
H2309 | Adapter sleeve |
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Sealing | Without | Not sealed |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Lubricant | Without | Bearing not greased |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Characteristics