20:10:48 GMT+0000 (Coordinated Universal Time)



29336-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 293..-E1-XL, no flanging ring
Replaces
29336-E1
Product information



Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 300 mm | Outside diameter |
T | 73 mm | Height |
Ca | 1,460,000 N | Basic dynamic load rating, axial |
C0a | 4,300,000 N | Basic static load rating, axial |
Cua | 530,000 N | Fatigue load limit, axial |
nG | 2,240 1/min | Limiting speed |
nϑr | 1,170 1/min | Reference speed |
≈m | 17.994 kg | Weight |
Mounting dimensions
da min | 235 mm | Minimum diameter shaft shoulder |
Da max | 263 mm | Maximum diameter of housing shoulder |
Db min | 304 mm | Minimum bore diameter housing |
db max | 195 mm | Maximum distance sleeve |
db1 max | 190 mm | Maximum champfer diameter of distance sleeve |
ra max | 2.5 mm | Maximum recess radius |
30 ° | Angle of champfer of the distance sleeve |
Dimensions
D1 | 227 mm | Bore diameter housing washer |
d1 | 274.5 mm | Rip diameter shaft washer |
rmin | 3 mm | Minimum chamfer dimension |
T1 | 35.5 mm | Height of the housing washer |
T3 | 46 mm | Height of the shaft washer |
T5 | 64.5 mm | Distance shaft washer - cage |
A | 103 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |